AC Motors | IEC Frame | Three Phase | 230/460 Volt |

D63

Total Records: 5
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MM34540.18 1800 230/460 TEFC D63 
  MM51500.25 1800 230/460 TEFC D63 
  MM34570.25 3600 230/460 TEFC D63 
  MM51000.25 3600 230/460 TEFC D63 
  MM52000.33 3600 230/460 TEFC D63 
Total Records: 5