AC Motors | IEC Frame | Three Phase | 2800-3600 RPM |

400 Volt

Total Records: 15
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  EM13062-585.5 3000 400 TEFC D132S 
  M13062-585.5 3000 400 TEFC D132S 
  M13082-587.5 3000 400 TEFC D132S 
  EM13082-587.5 3000 400 TEFC D132S 
  EM16112-5811 3000 400 TEFC D160M 
  M16112-5811 3000 400 TEFC D160M 
  M16152-5815 3000 400 TEFC D160M 
  EM16152-5815 3000 400 TEFC D160M 
  EM16192-5818.5 3000 400 TEFC D160L 
  M16192-5818.5 3000 400 TEFC D160L 
  EM18222-5822 3000 400 TEFC D180M 
  EM20302-5830 3000 400 TEFC D200M 
  EM20372-5837 3000 400 TEFC D200M 
  EM25552-5855 3000 400 TEFC D250S 
  M25552-5855 3000 400 TEFC D250S 
Total Records: 15