AC Motors | IEC Frame | Three Phase | 1400-1800 RPM | TEFC Encl |

230/460 Volt

Total Records: 24 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MM34540.18 1800 230/460 TEFC D63 
  MM34580.25 1800 230/460 TEFC D71 
  MVM3458C0.25 1800 230/460 TEFC D71C 
  MVM3458D0.25 1800 230/460 TEFC D71D 
  MM51500.25 1800 230/460 TEFC D63 
  MVM5150C0.25 1800 230/460 TEFC D63C 
  MVM5150D0.25 1800 230/460 TEFC D63D 
  MVM5250C0.33 1800 230/460 TEFC D71C 
  MVM5250D0.33 1800 230/460 TEFC D71D 
  MM52500.33 1800 230/460 TEFC D71 
  MVM3461D0.37 1800 230/460 TEFC D71D 
  MM53500.5 1800 230/460 TEFC D71 
  MVM5350C0.5 1800 230/460 TEFC D71C 
  MVM5350D0.5 1800 230/460 TEFC D71D 
  MVM5450C0.75 1800 230/460 TEFC D80C 
Total Records: 24 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure