AC Motors | IEC Frame | TEFC Encl | 208-230/460 Volt |

1400-1800 RPM

Total Records: 29 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MVM3461C0.37 1800 208-230/460 TEFC D71C 
  MM34610.37 1800 208-230/460 TEFC D71 
  MM35420.55 1800 208-230/460 TEFC D80 
  MVM3542D0.55 1800 208-230/460 TEFC D80D 
  MVM3542C0.55 1800 208-230/460 TEFC D80C 
  MVM3546C0.75 1800 208-230/460 TEFC D80C 
  MVM3546D0.75 1800 208-230/460 TEFC D80D 
  MM35460.75 1800 208-230/460 TEFC D80 
  MVM3554D1.1 1800 208-230/460 TEFC D90SD 
  MVM3554C1.1 1800 208-230/460 TEFC D90SC 
  EMM35541.1 1800 208-230/460 TEFC D90S 
  EMM35581.5 1800 208-230/460 TEFC D90L 
  MVM3558C1.5 1800 208-230/460 TEFC D90LC 
  MVM3558D1.5 1800 208-230/460 TEFC D90LD 
  MVM3611C2.2 1800 208-230/460 TEFC D100LC 
Total Records: 29 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure