AC Motors | HVAC | 230/460 Volt | 1400-1800 RPM |

OPEN Encl

Total Records: 14
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  RM30030.25 1800 230/460 OPEN 48 
  RM30070.33 1800 230/460 OPEN 48 
  RM31040.33 1800 230/460 OPEN 56 
  RM31080.5 1800 230/460 OPEN 56 
  RM3108A0.5 1800 230/460 OPEN 56H 
  RM30100.5 1800 230/460 OPEN 48 
  RM3112A0.75 1800 230/460 OPEN 56H 
  RM31161800 230/460 OPEN 56 
  EM3154T-G1.5 1800 230/460 OPEN 145T 
  EM3157T-G1800 230/460 OPEN 145T 
  EM3211T-G1800 230/460 OPEN 182T 
  EM2531T-CI25 1800 230/460 OPEN 284T 
  EM2535T-CI30 1800 230/460 OPEN 286T 
  EM2539T-G40 1800 230/460 OPEN 324T 
Total Records: 14