AC Motors | HVAC |

115/230 Volt

Total Records: 22 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CHC3413A0.25 1800 115/230 TEAO 48Z 
  PSC3413A0.25 1800 115/230 TEAO 48Z 
  CHC3414A0.25 1200 115/230 TEAO 48Z 
  CHC3416A0.33 1800 115/230 TEAO 48Z 
  PSC3416A0.33 1800 115/230 TEAO 48Z 
  CHC3417A0.33 1200 115/230 TEAO 48Z 
  PSC3524A0.5 1800 115/230 TEAO 48Z 
  CHC3524A0.5 1800 115/230 TEAO 56Z 
  RL1304A0.5 1800 115/230 OPEN 56 
  RL1323A0.5 1800 115/230 OPEN 56 
  CHL3523A0.5 1800 115/230 TEAO 56Z 
  CHC3526A0.5 900 115/230 TEAO 56Z 
  CHC3525A0.5 1200 115/230 TEAO 56Z 
  RL1324A0.75 1800 115/230 OPEN 56 
  RL1307A0.75 1800 115/230 OPEN 56H 
Total Records: 22 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure