AC Motors | HVAC | Three Phase | 1400-1800 RPM | 230/460 Volt |

TEFC Encl

Total Records: 13
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  EHM3546T1800 230/460 TEFC 143T 
  EHM3554T1.5 1800 230/460 TEFC 145T 
  EM3554T-G1.5 1800 230/460 TEFC 145T 
  EM3611T-G1800 230/460 TEFC 182T 
  EHM3615T1800 230/460 TEFC 184T 
  EM3710T-G7.5 1800 230/460 TEFC 213T 
  EM2333T-G15 1800 230/460 TEFC 254T 
  EM2334T-G20 1800 230/460 TEFC 256T 
  EM4103T-G25 1800 230/460 TEFC 284T 
  EM4104T-G30 1800 230/460 TEFC 286T 
  EM4110T-G40 1800 230/460 TEFC 324T 
  EM4115T-G50 1800 230/460 TEFC 326T 
  EHM4115T50 1800 230/460 TEFC 326T 
Total Records: 13