AC Motors | HVAC | OPEN Encl |

Three Phase

Total Records: 42 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  RM30030.25 1800 230/460 OPEN 48 
  RM30070.33 1800 230/460 OPEN 48 
  RM31040.33 1800 230/460 OPEN 56 
  RM30060.33 3600 230/460 OPEN 48 
  RM31080.5 1800 230/460 OPEN 56 
  RM3108A0.5 1800 230/460 OPEN 56H 
  RM30100.5 1800 230/460 OPEN 48 
  RM30090.5 3600 230/460 OPEN 48 
  CFM3136A0.5 1200 208-230/460 OPEN 56YZ 
  CFM3036A0.5 1200 208-230/460 OPEN 48YZ 
  RM31120.75 1800 208-230/460 OPEN 56 
  RM3112A0.75 1800 230/460 OPEN 56H 
  RM31110.75 3600 230/460 OPEN 56 
  CFM3046A0.75 1200 208-230/460 OPEN 48YZ 
  CFM3146A0.75 1200 208-230/460 OPEN 56YZ 
Total Records: 42 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure