AC Motors | HVAC | OPEN Encl |

56H

Total Records: 15
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  RM3108A0.5 1800 230/460 OPEN 56H 
  RM3112A0.75 1800 230/460 OPEN 56H 
  RL1307A0.75 1800 115/230 OPEN 56H 
  RL1307A2770.75 1800 277 OPEN 56H 
  RL1310A1800 115/230 OPEN 56H 
  RL1310A2771800 277 OPEN 56H 
  RL1309A3600 115/230 OPEN 56H 
  RM31541.5 1800 208-230/460 OPEN 56H 
  RM3154A1.5 1800 208-230/460 OPEN 56H 
  RL1319A1.5 1800 115/230 OPEN 56H 
  RL1319A2771.5 1800 277 OPEN 56H 
  RM31201.5 3600 208-230/460 OPEN 56H 
  RL1313A1.5 3600 115/230 OPEN 56H 
  RL1317A3600 115/230 OPEN 56H 
  RM31553600 208-230/460 OPEN 56H 
Total Records: 15