AC Motors | General Purpose | 230/460 Volt | Three Phase |

1400-1800 RPM

Total Records: 166 Page  of 12 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M33530.13 1800 230/460 TEFC 42 
  M33550.17 1800 230/460 TEFC 42 
  M34540.25 1800 230/460 TEFC 48 
  CNM3454/350.25 1800 230/460 TENV 56C 
  KENM34540.25 1800 230/460 TENV 56C 
  NM34540.25 1800 230/460 TENV 48 
  M30030.25 1800 230/460 OPEN 48 
  KM30030.25 1800 230/460 OPEN 56C 
  KM34540.25 1800 230/460 TEFC 56C 
  NM3454/350.25 1800 230/460 TENV 56 
  CM35340.33 1800 230/460 TEFC 56C 
  M31040.33 1800 230/460 OPEN 56 
  CM31040.33 1800 230/460 OPEN 56C 
  M30070.33 1800 230/460 OPEN 48 
  M35340.33 1800 230/460 TEFC 56 
Total Records: 166 Page  of 12 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure