AC Motors | General Purpose | 230/460 Volt | 56 |

1400-1800 RPM

Total Records: 13
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  NM3454/350.25 1800 230/460 TENV 56 
  NM35340.33 1800 230/460 TENV 56 
  M35340.33 1800 230/460 TEFC 56 
  M31040.33 1800 230/460 OPEN 56 
  M31080.5 1800 230/460 OPEN 56 
  M3108A0.5 1800 230/460 OPEN 56 
  EM35380.5 1800 230/460 TEFC 56 
  M3538/350.5 1800 230/460 TEFC 56 
  NM3538/350.5 1800 230/460 TENV 56 
  M35380.5 1800 230/460 TEFC 56 
  NM35380.5 1800 230/460 TENV 56 
  NM35420.75 1800 230/460 TENV 56 
  M3112A0.75 1800 230/460 OPEN 56 
Total Records: 13