AC Motors | General Purpose | 230/460 Volt | 56 |

TEFC Encl

Total Records: 14
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M35320.25 900 230/460 TEFC 56 
  M35310.25 1200 230/460 TEFC 56 
  M35340.33 1800 230/460 TEFC 56 
  M35360.33 900 230/460 TEFC 56 
  M35350.33 1200 230/460 TEFC 56 
  EM35380.5 1800 230/460 TEFC 56 
  M3538/350.5 1800 230/460 TEFC 56 
  M35380.5 1800 230/460 TEFC 56 
  M35370.5 3600 230/460 TEFC 56 
  M35390.5 1200 230/460 TEFC 56 
  M35410.75 3600 230/460 TEFC 56 
  M35453600 230/460 TEFC 56 
  EM35453600 230/460 TEFC 56 
  EM35561200 230/460 TEFC 56 
Total Records: 14