AC Motors | General Purpose | 230/460 Volt | 56 |

OPEN Encl

Total Records: 10
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M31010.25 1200 230/460 OPEN 56 
  M31040.33 1800 230/460 OPEN 56 
  M31050.33 1200 230/460 OPEN 56 
  M31080.5 1800 230/460 OPEN 56 
  M3108A0.5 1800 230/460 OPEN 56 
  M31070.5 3600 230/460 OPEN 56 
  M31090.5 1200 230/460 OPEN 56 
  M3112A0.75 1800 230/460 OPEN 56 
  M31110.75 3600 230/460 OPEN 56 
  M31153600 230/460 OPEN 56 
Total Records: 10