AC Motors | General Purpose | 901-1200 RPM | 230/460 Volt |

OPEN Encl

Total Records: 12
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M30040.25 1200 230/460 OPEN 48 
  M31010.25 1200 230/460 OPEN 56 
  M31050.33 1200 230/460 OPEN 56 
  M30080.33 1200 230/460 OPEN 48 
  M30110.5 1200 230/460 OPEN 48 
  VM31090.5 1200 230/460 OPEN 56C 
  M31090.5 1200 230/460 OPEN 56 
  VM3159T1.5 1200 230/460 OPEN 145TC 
  M31591.5 1200 230/460 OPEN 56/56H 
  EM2540T-CI40 1200 230/460 OPEN 364T 
  EM2544T-CI50 1200 230/460 OPEN 365T 
  EM2548T60 1200 230/460 OPEN 404T 
Total Records: 12