AC Motors | General Purpose | 901-1200 RPM | 208-230/460 Volt |

TEFC Encl

Total Records: 29 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM3543T0.75 1200 208-230/460 TEFC 143TC 
  M36010.75 1200 208-230/460 TEFC 182 
  M3543T0.75 1200 208-230/460 TEFC 143T 
  M35430.75 1200 208-230/460 TEFC 56H 
  VM35430.75 1200 208-230/460 TEFC 56C 
  CM35430.75 1200 208-230/460 TEFC 56C 
  CM35561200 208-230/460 TEFC 56C 
  M36041200 208-230/460 TEFC 184 
  VEM35561200 208-230/460 TEFC 56C 
  VM35561200 208-230/460 TEFC 56C 
  M35561200 208-230/460 TEFC 56/56H 
  VM3556T1200 208-230/460 TEFC 145TC 
  M36071.5 1200 208-230/460 TEFC 184 
  EM3667T1.5 1200 208-230/460 TEFC 182T 
  CEM3607T1.5 1200 208-230/460 TEFC 182TC 
Total Records: 29 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure