AC Motors | General Purpose | 2800-3600 RPM |

230/460 Volt

Total Records: 87 Page  of 6 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  KNM3457/350.33 3600 230/460 TENV 56C 
  M34570.33 3600 230/460 TENV 48 
  M30060.33 3600 230/460 OPEN 48 
  KM30060.33 3600 230/460 OPEN 56C 
  KM34570.33 3600 230/460 TENV 56C 
  M30090.5 3600 230/460 OPEN 48 
  M31070.5 3600 230/460 OPEN 56 
  M35370.5 3600 230/460 TEFC 56 
  M34600.5 3600 230/460 TEFC 48 
  VM35370.5 3600 230/460 TEFC 56C 
  VNM35370.5 3600 230/460 TENV 56C 
  VM31070.5 3600 230/460 OPEN 56C 
  CM35370.5 3600 230/460 TEFC 56C 
  CM31070.5 3600 230/460 OPEN 56C 
  CM35410.75 3600 230/460 TEFC 56C 
Total Records: 87 Page  of 6 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure