AC Motors | General Purpose | 2800-3600 RPM | 208-230/460 Volt |

OPEN Encl

Total Records: 13
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM31201.5 3600 208-230/460 OPEN 56C 
  VM3120T1.5 3600 208-230/460 OPEN 143TC 
  M31201.5 3600 208-230/460 OPEN 56 
  M31553600 208-230/460 OPEN 56 
  CM31553600 208-230/460 OPEN 56C 
  VM31553600 208-230/460 OPEN 56C 
  VM3155T3600 208-230/460 OPEN 143TC 
  M32083600 208-230/460 OPEN 184 
  VM3158T3600 208-230/460 OPEN 145TC 
  M31583600 208-230/460 OPEN 56/56H 
  CEM3212T3600 208-230/460 OPEN 182TC 
  EM2538T-CI40 3600 208-230/460 OPEN 286TS 
  EM2542T-CI50 3600 208-230/460 OPEN 324TS 
Total Records: 13