AC Motors | General Purpose | 2800-3600 RPM | Three Phase |

208-230/460 Volt

Total Records: 80 Page  of 6 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CNM34570.33 3600 208-230/460 TENV 56C 
  VM31201.5 3600 208-230/460 OPEN 56C 
  VM3120T1.5 3600 208-230/460 OPEN 143TC 
  VM35501.5 3600 208-230/460 TEFC 56C 
  VM3550T1.5 3600 208-230/460 TEFC 143TC 
  M35501.5 3600 208-230/460 TEFC 56 
  M36051.5 3600 208-230/460 TEFC 182 
  VEM35501.5 3600 208-230/460 TEFC 56C 
  EM35501.5 3600 208-230/460 TEFC 56 
  M31201.5 3600 208-230/460 OPEN 56 
  EM3120T1.5 3600 208-230/460 OPSB 143T 
  EM3550T1.5 3600 208-230/460 TEFC 143T 
  EM3583T1.5 3600 208-230/460 TEFC 143T 
  CEM35501.5 3600 208-230/460 TEFC 56C 
  CEM3583T1.5 3600 208-230/460 TEFC 143TC 
Total Records: 80 Page  of 6 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure