AC Motors | General Purpose | Three Phase | 230/460 Volt | 901-1200 RPM | 56C |

TEFC Encl

Total Records: 6
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM35310.25 1200 230/460 TEFC 56C 
  VM35350.33 1200 230/460 TEFC 56C 
  VM35390.5 1200 230/460 TEFC 56C 
  CM35390.5 1200 230/460 TEFC 56C 
  CM35571.5 1200 230/460 TEFC 56C 
  VM35571.5 1200 230/460 TEFC 56C 
Total Records: 6