AC Motors | General Purpose | Three Phase | 230/460 Volt |

901-1200 RPM

Total Records: 66 Page  of 5 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M34520.17 1200 230/460 TEFC 48 
  M34550.25 1200 230/460 TEFC 48 
  M35310.25 1200 230/460 TEFC 56 
  M31010.25 1200 230/460 OPEN 56 
  M30040.25 1200 230/460 OPEN 48 
  VM35310.25 1200 230/460 TEFC 56C 
  NM34550.25 1200 230/460 TENV 48 
  KENM35350.33 1200 230/460 TENV 56C 
  VM35350.33 1200 230/460 TEFC 56C 
  M30080.33 1200 230/460 OPEN 48 
  M31050.33 1200 230/460 OPEN 56 
  M35350.33 1200 230/460 TEFC 56 
  M35390.5 1200 230/460 TEFC 56 
  M31090.5 1200 230/460 OPEN 56 
  M30110.5 1200 230/460 OPEN 48 
Total Records: 66 Page  of 5 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure