AC Motors | General Purpose | Three Phase | 230/460 Volt | 1400-1800 RPM |

OPSB Encl

Total Records: 23 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  EM3116T1800 230/460 OPSB 143T 
  EM3154T1.5 1800 230/460 OPSB 145T 
  EM3157T1800 230/460 OPSB 145T 
  EM3211T1800 230/460 OPSB 182T 
  EM3218T1800 230/460 OPSB 184T 
  EM3311T7.5 1800 230/460 OPSB 213T 
  M251010 1800 230/460 OPSB 256U 
  EM3313T10 1800 230/460 OPSB 215T 
  M252315 1800 230/460 OPSB 284U 
  EM2513T15 1800 230/460 OPSB 254T 
  EM2515T20 1800 230/460 OPSB 256T 
  M252720 1800 230/460 OPSB 286U 
  EM2515T-CI20 1800 230/460 OPSB 256T 
  EM2531T-G25 1800 230/460 OPSB 284T 
  M253125 1800 230/460 OPSB 326U 
Total Records: 23 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure