AC Motors | General Purpose | Three Phase |

TEFC Encl

Total Records: 369 Page  of 25 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M33530.13 1800 230/460 TEFC 42 
  M33550.17 1800 230/460 TEFC 42 
  M34520.17 1200 230/460 TEFC 48 
  M34540.25 1800 230/460 TEFC 48 
  KM34540.25 1800 230/460 TEFC 56C 
  M35320.25 900 230/460 TEFC 56 
  M34550.25 1200 230/460 TEFC 48 
  VM35310.25 1200 230/460 TEFC 56C 
  M35310.25 1200 230/460 TEFC 56 
  CM35340.33 1800 230/460 TEFC 56C 
  VM35340.33 1800 230/460 TEFC 56C 
  M34580.33 1800 230/460 TEFC 48 
  M35340.33 1800 230/460 TEFC 56 
  M35360.33 900 230/460 TEFC 56 
  M35350.33 1200 230/460 TEFC 56 
Total Records: 369 Page  of 25 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure