AC Motors | General Purpose | TEFC Encl | Three Phase | 901-1200 RPM |

230/460 Volt

Total Records: 39 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M34520.17 1200 230/460 TEFC 48 
  M34550.25 1200 230/460 TEFC 48 
  M35310.25 1200 230/460 TEFC 56 
  VM35310.25 1200 230/460 TEFC 56C 
  VM35350.33 1200 230/460 TEFC 56C 
  M35350.33 1200 230/460 TEFC 56 
  VM35390.5 1200 230/460 TEFC 56C 
  CM35390.5 1200 230/460 TEFC 56C 
  M35390.5 1200 230/460 TEFC 56 
  EM3556T1200 230/460 TEFC 145T 
  CEM3556T1200 230/460 TEFC 145TC 
  EM35561200 230/460 TEFC 56 
  EM3582T1200 230/460 TEFC 145T 
  VM35571.5 1200 230/460 TEFC 56C 
  VM3557T1.5 1200 230/460 TEFC 145TC 
Total Records: 39 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure