AC Motors | General Purpose | TEFC Encl | Three Phase |

901-1200 RPM

Total Records: 74 Page  of 5 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M34520.17 1200 230/460 TEFC 48 
  M34550.25 1200 230/460 TEFC 48 
  M35310.25 1200 230/460 TEFC 56 
  VM35310.25 1200 230/460 TEFC 56C 
  VM35350.33 1200 230/460 TEFC 56C 
  M35350.33 1200 230/460 TEFC 56 
  VM35390.5 1200 230/460 TEFC 56C 
  M35390.5 1200 230/460 TEFC 56 
  CM35390.5 1200 230/460 TEFC 56C 
  CM35430.75 1200 208-230/460 TEFC 56C 
  VM3543T0.75 1200 208-230/460 TEFC 143TC 
  M36010.75 1200 208-230/460 TEFC 182 
  M3543T0.75 1200 208-230/460 TEFC 143T 
  VM35430.75 1200 208-230/460 TEFC 56C 
  M35430.75 1200 208-230/460 TEFC 56H 
Total Records: 74 Page  of 5 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure