AC Motors | General Purpose | OPSB Encl |

2800-3600 RPM

Total Records: 23 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  EM31153600 230/460 OPSB 56 
  EM3120T1.5 3600 208-230/460 OPSB 143T 
  EM3155T3600 208-230/460 OPSB 143T 
  EM3158T3600 230/460 OPSB 145T 
  M32103600 208-230/460 OPSB 184 
  M33073600 208-230/460 OPSB 213 
  EM3212T3600 208-230/460 OPSB 182T 
  EM3219T7.5 3600 230/460 OPSB 184T 
  M33107.5 3600 208-230/460 OPSB 215 
  EM3312T10 3600 230/460 OPSB 213T 
  VM3312T10 3600 208-230/460 OPSB 213TC 
  VM3314T15 3600 208-230/460 OPSB 215TC 
  EM3314T15 3600 230/460 OPSB 215T 
  EM2514T20 3600 230/460 OPSB 254T 
  EM2516T25 3600 230/460 OPSB 256T 
Total Records: 23 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure