AC Motors | General Purpose | OPEN Encl | 230/460 Volt |

Three Phase

Total Records: 82 Page  of 6 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M30030.25 1800 230/460 OPEN 48 
  KM30030.25 1800 230/460 OPEN 56C 
  M30040.25 1200 230/460 OPEN 48 
  M31010.25 1200 230/460 OPEN 56 
  M31040.33 1800 230/460 OPEN 56 
  M30070.33 1800 230/460 OPEN 48 
  CM31040.33 1800 230/460 OPEN 56C 
  VM31040.33 1800 230/460 OPEN 56C 
  KM30060.33 3600 230/460 OPEN 56C 
  M30060.33 3600 230/460 OPEN 48 
  M30080.33 1200 230/460 OPEN 48 
  M31050.33 1200 230/460 OPEN 56 
  M30100.5 1800 230/460 OPEN 48 
  VM31080.5 1800 230/460 OPEN 56C 
  M31080.5 1800 230/460 OPEN 56 
Total Records: 82 Page  of 6 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure