AC Motors | General Purpose | OPEN Encl | 208-230/460 Volt | Three Phase |

56

Total Records: 9
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M31600.5 900 208-230/460 OPEN 56 
  M31120.75 1800 208-230/460 OPEN 56 
  M31530.75 1200 208-230/460 OPEN 56 
  M31161800 208-230/460 OPEN 56 
  M3116A1800 208-230/460 OPEN 56 
  M31541.5 1800 208-230/460 OPEN 56 
  M3154A1.5 1800 208-230/460 OPEN 56 
  M31201.5 3600 208-230/460 OPEN 56 
  M31553600 208-230/460 OPEN 56 
Total Records: 9