AC Motors | General Purpose | OPEN Encl | Three Phase |

901-1200 RPM

Total Records: 24 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M31010.25 1200 230/460 OPEN 56 
  M30040.25 1200 230/460 OPEN 48 
  M30080.33 1200 230/460 OPEN 48 
  M31050.33 1200 230/460 OPEN 56 
  M31090.5 1200 230/460 OPEN 56 
  VM31090.5 1200 230/460 OPEN 56C 
  M30110.5 1200 230/460 OPEN 48 
  VM31530.75 1200 208-230/460 OPEN 56C 
  VM3153T0.75 1200 208-230/460 OPEN 143TC 
  M31530.75 1200 208-230/460 OPEN 56 
  M3153T0.75 1200 208-230/460 OPEN 143T 
  M31561200 208-230/460 OPEN 56/56H 
  VM3156T1200 208-230/460 OPEN 145TC 
  VM3159T1.5 1200 230/460 OPEN 145TC 
  M31591.5 1200 230/460 OPEN 56/56H 
Total Records: 24 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure