AC Motors | General Purpose | OPEN Encl | Three Phase | 56 |

1400-1800 RPM

Total Records: 9
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M31040.33 1800 230/460 OPEN 56 
  M31080.5 1800 230/460 OPEN 56 
  M3108A0.5 1800 230/460 OPEN 56 
  M3112A0.75 1800 230/460 OPEN 56 
  M31120.75 1800 208-230/460 OPEN 56 
  M31161800 208-230/460 OPEN 56 
  M3116A1800 208-230/460 OPEN 56 
  M31541.5 1800 208-230/460 OPEN 56 
  M3154A1.5 1800 208-230/460 OPEN 56 
Total Records: 9