AC Motors | Farm Duty |

Single Phase

Total Records: 75 Page  of 5 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CFDL3501M0.33 1800 115/230 TEFC 56C 
  ANFL3501M0.33 1800 115/230 TEFC 48YZ 
  VFDL3501M0.33 1800 115/230 TEFC 56C 
  FDL3501M0.33 1800 115/230 TEFC 56 
  FDL3504M0.5 1800 115/230 TEFC 56 
  ANFL3504M0.5 1800 115/230 TEFC 48YZ 
  VFDL3504M0.5 1800 115/230 TEFC 56C 
  CFDL3504M0.5 1800 115/230 TEFC 56C 
  CFDL3507M0.75 1800 115/230 TEFC 56C 
  VFDL3507M0.75 1800 115/230 TEFC 56C 
  ANFL3507M0.75 1800 115/230 TEFC 48YZ 
  IR3507M0.75 1800 115/230 TEFC 56Y 
  FDL3507M0.75 1800 115/230 TEFC 56 
  AFL3520A0.75 3600 115/230 TEAO 56Z 
  CFDL3510M1800 115/230 TEFC 56CH 
Total Records: 75 Page  of 5 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure