AC Motors | Farm Duty | TEAO Encl |

2800-3600 RPM

Total Records: 27 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  AFL3520A0.75 3600 115/230 TEAO 56Z 
  AFM35280.75 3600 230/460 TEAO 56Z 
  AFM35293600 230/460 TEAO 56Z 
  AFL3521A3600 115/230 TEAO 56 
  AFL3522A1.5 3600 115/230 TEAO 143TZ 
  AFM35301.5 3600 208-230/460 TEAO 143TZ 
  UCLE1531.5 3600 230 TEAO 145TZ 
  UCME1531.5 3600 208-230/460 TEAO 145TZ 
  AFL3525A1.5 3600 115/230 TEAO 56 
  AFL3523A3600 115/230 TEAO 143TZ 
  AFL3524A3600 230 TEAO 145TZ 
  UCCE3453600 230 TEAO 184Z 
  UCLE31453600 230 TEAO 145TZ 
  AFM35323600 208-230/460 TEAO 145T 
  UCME31453600 208-230/460 TEAO 143TZ 
Total Records: 27 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure