AC Motors | Explosion Proof |

208-230/460 Volt

Total Records: 57 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M6002A0.25 1800 208-230/460 XPFC 48 
  VM7001A0.25 1800 208-230/460 XPFC 56C 
  M7002A0.33 1800 208-230/460 XPFC 56 
  VM7002A0.33 1800 208-230/460 XPFC 56C 
  M7003A0.33 1200 208-230/460 XPFC 56 
  VM7006A0.5 1800 208-230/460 XPFC 56C 
  M6007A0.5 1800 208-230/460 XPFC 48 
  CM7006A0.5 1800 208-230/460 XPFC 56C 
  M7006A0.5 1800 208-230/460 XPFC 56 
  M7005A0.5 3600 208-230/460 XPFC 56 
  VM7005A0.5 3600 208-230/460 XPFC 56C 
  CM7005A0.5 3600 208-230/460 XPFC 56C 
  VM7007A0.5 1200 208-230/460 XPFC 56C 
  M7007A0.5 1200 208-230/460 XPFC 56 
  M7010A0.75 1800 208-230/460 XPFC 56 
Total Records: 57 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure