AC Motors | Explosion Proof |

115/208-230 Volt

Total Records: 23 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VL5000A0.25 1800 115/208-230 XPFC 56C 
  L5000A-C0.25 1800 115/208-230 XPFC 56 
  L5000A0.25 1800 115/208-230 XPFC 56 
  L4003A0.25 1800 115/208-230 XPFC 48 
  L4006A0.33 1800 115/208-230 XPFC 48 
  L5001A0.33 1800 115/208-230 XPFC 56 
  CL5001A0.33 1800 115/208-230 XPFC 56C 
  CL5001-I0.33 1800 115/208-230 XPFC 56C 
  VL5001A0.33 1800 115/208-230 XPFC 56C 
  VL5004A0.5 1800 115/208-230 XPFC 56C 
  CL5004-I0.5 1800 115/208-230 XPFC 56C 
  L5004A-C0.5 1800 115/208-230 XPFC 56 
  CL5004A0.5 1800 115/208-230 XPFC 56C 
  L5004A0.5 1800 115/208-230 XPFC 56 
  L4009A0.5 1800 115/208-230 XPFC 48 
Total Records: 23 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure