AC Motors | Explosion Proof | 2800-3600 RPM | XPFC Encl |

208-230/460 Volt

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM7005A0.5 3600 208-230/460 XPFC 56C 
  CM7005A0.5 3600 208-230/460 XPFC 56C 
  M7005A0.5 3600 208-230/460 XPFC 56 
  M7009A0.75 3600 208-230/460 XPFC 56 
  CM7009A0.75 3600 208-230/460 XPFC 56C 
  VM7009A0.75 3600 208-230/460 XPFC 56C 
  CM70133600 208-230/460 XPFC 56C 
  VM70133600 208-230/460 XPFC 56C 
  M70133600 208-230/460 XPFC 56 
  EM7018T1.5 3600 208-230/460 XPFC 143T 
  VM7018T1.5 3600 208-230/460 XPFC 143TC 
  VM7071T3600 208-230/460 XPFC 145TC 
  VM7026T3600 208-230/460 XPFC 182TC 
  VM7075T3600 208-230/460 XPFC 145TC 
  M70263600 208-230/460 XPFC 184 
Total Records: 16 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure