AC Motors | Explosion Proof | 2800-3600 RPM |

XPFC Encl

Total Records: 82 Page  of 6 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L4005A0.33 3600 115/230 XPFC 48 
  VL4005A0.33 3600 115/230 XPFC 56C 
  L5003A0.5 3600 115/230 XPFC 56 
  VL5003A0.5 3600 115/230 XPFC 56C 
  CL5003A0.5 3600 115/230 XPFC 56C 
  VM7005A0.5 3600 208-230/460 XPFC 56C 
  CM7005A0.5 3600 208-230/460 XPFC 56C 
  M7005A0.5 3600 208-230/460 XPFC 56 
  M7009A0.75 3600 208-230/460 XPFC 56 
  VM7009A0.75 3600 208-230/460 XPFC 56C 
  VL5006A0.75 3600 115/230 XPFC 56C 
  L5006A0.75 3600 115/230 XPFC 56 
  CM7009A0.75 3600 208-230/460 XPFC 56C 
  L5009A3600 115/230 XPFC 56 
  CL5009A3600 115/230 XPFC 56C 
Total Records: 82 Page  of 6 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure