AC Motors | Explosion Proof | Three Phase | 208-230/460 Volt |

56

Total Records: 12
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M7002A0.33 1800 208-230/460 XPFC 56 
  M7003A0.33 1200 208-230/460 XPFC 56 
  M7006A0.5 1800 208-230/460 XPFC 56 
  M7005A0.5 3600 208-230/460 XPFC 56 
  M7007A0.5 1200 208-230/460 XPFC 56 
  M7010A0.75 1800 208-230/460 XPFC 56 
  M7009A0.75 3600 208-230/460 XPFC 56 
  M7031A0.75 1200 208-230/460 XPFC 56 
  M70141800 208-230/460 XPFC 56 
  M70133600 208-230/460 XPFC 56 
  M70341.5 1800 208-230/460 XPFC 56 
  M70371800 208-230/460 XPFC 56 
Total Records: 12