AC Motors | Explosion Proof |

Three Phase

Total Records: 304 Page  of 21 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M6002A0.25 1800 208-230/460 XPFC 48 
  VM7001A0.25 1800 208-230/460 XPFC 56C 
  M7002A0.33 1800 208-230/460 XPFC 56 
  VM7002A0.33 1800 208-230/460 XPFC 56C 
  M7003A0.33 1200 208-230/460 XPFC 56 
  VM7006-50.5 1800 575 XPFC 56C 
  VM7006A0.5 1800 208-230/460 XPFC 56C 
  CM7006-I0.5 1800 230/460 XPNV 56C 
  M7006A0.5 1800 208-230/460 XPFC 56 
  M7006-50.5 1800 575 XPFC 56 
  M6007A0.5 1800 208-230/460 XPFC 48 
  CM7006A0.5 1800 208-230/460 XPFC 56C 
  VM7006-I0.5 1800 230/460 XPNV 56C 
  M7005A0.5 3600 208-230/460 XPFC 56 
  CM7005A0.5 3600 208-230/460 XPFC 56C 
Total Records: 304 Page  of 21 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure