AC Motors | Explosion Proof | 56C |

208-230/460 Volt

Total Records: 20 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM7001A0.25 1800 208-230/460 XPFC 56C 
  VM7002A0.33 1800 208-230/460 XPFC 56C 
  VM7006A0.5 1800 208-230/460 XPFC 56C 
  CM7006A0.5 1800 208-230/460 XPFC 56C 
  CM7005A0.5 3600 208-230/460 XPFC 56C 
  VM7005A0.5 3600 208-230/460 XPFC 56C 
  VM7007A0.5 1200 208-230/460 XPFC 56C 
  VM7010A0.75 1800 208-230/460 XPFC 56C 
  CM7010A0.75 1800 208-230/460 XPFC 56C 
  CM7009A0.75 3600 208-230/460 XPFC 56C 
  VM7009A0.75 3600 208-230/460 XPFC 56C 
  VM7031A0.75 1200 208-230/460 XPFC 56C 
  VM70141800 208-230/460 XPFC 56C 
  CM70141800 208-230/460 XPFC 56C 
  VM70133600 208-230/460 XPFC 56C 
Total Records: 20 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure