AC Motors | Explosion Proof |

56C

Total Records: 54 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VL5000A0.25 1800 115/208-230 XPFC 56C 
  VM7001A0.25 1800 208-230/460 XPFC 56C 
  CL5001-I0.33 1800 115/208-230 XPFC 56C 
  VL5001A0.33 1800 115/208-230 XPFC 56C 
  CL5001A0.33 1800 115/208-230 XPFC 56C 
  VM7002A0.33 1800 208-230/460 XPFC 56C 
  VL4005A0.33 3600 115/230 XPFC 56C 
  VL5002A0.33 1200 115/230 XPFC 56C 
  VL5004A0.5 1800 115/208-230 XPFC 56C 
  CL5004-I0.5 1800 115/208-230 XPFC 56C 
  CM7006-I0.5 1800 230/460 XPNV 56C 
  VM7006-50.5 1800 575 XPFC 56C 
  VM7006A0.5 1800 208-230/460 XPFC 56C 
  CL5004A0.5 1800 115/208-230 XPFC 56C 
  VM7006-I0.5 1800 230/460 XPNV 56C 
Total Records: 54 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure