AC Motors | Explosion Proof | 56 |

XPFC Encl

Total Records: 31 Page  of 3 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L5000A0.25 1800 115/208-230 XPFC 56 
  L5000A-C0.25 1800 115/208-230 XPFC 56 
  L5001A0.33 1800 115/208-230 XPFC 56 
  M7002A0.33 1800 208-230/460 XPFC 56 
  L5002A0.33 1200 115/230 XPFC 56 
  M7003A0.33 1200 208-230/460 XPFC 56 
  L5004A-C0.5 1800 115/208-230 XPFC 56 
  M7006A0.5 1800 208-230/460 XPFC 56 
  M7006-50.5 1800 575 XPFC 56 
  L5004A0.5 1800 115/208-230 XPFC 56 
  L5003A0.5 3600 115/230 XPFC 56 
  M7005A0.5 3600 208-230/460 XPFC 56 
  M7007A0.5 1200 208-230/460 XPFC 56 
  L5005A0.5 1200 115/230 XPFC 56 
  L5007A0.75 1800 115/230 XPFC 56 
Total Records: 31 Page  of 3 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure