AC Motors | Explosion Proof | XPFC Encl | 1400-1800 RPM |

230/460 Volt

Total Records: 100 Page  of 7 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  VM7010-I0.75 1800 230/460 XPFC 56C 
  CM7010-I0.75 1800 230/460 XPFC 56C 
  CM7014-I1800 230/460 XPFC 56C 
  VM7014-I1800 230/460 XPFC 56C 
  VM7014T-I1800 230/460 XPFC 143TC 
  CEM7014T1800 230/460 XPFC 143TC 
  EM7014T-I1800 230/460 XPFC 143T 
  EM7014T1800 230/460 XPFC 143T 
  EM7034T1.5 1800 230/460 XPFC 145T 
  EM7034T-I1.5 1800 230/460 XPFC 145T 
  CEM7034T1.5 1800 230/460 XPFC 145TC 
  CEM7034T-I1.5 1800 230/460 XPFC 145TC 
  VM7034-I1.5 1800 230/460 XPFC 56C 
  VM7034T-I1.5 1800 230/460 XPFC 145TC 
  EM7134T-C1.5 1800 230/460 XPFC 145T 
Total Records: 100 Page  of 7 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure