AC Motors | Definite Purpose | 1400-1800 RPM | Three Phase |

208-230/460 Volt

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CNM201340.13 1800 208-230/460 TENV 42C 
  M35640.5 1800 208-230/460 TEFC 66NA 
  M35661800 208-230/460 TEFC 66NA 
  M32331800 208-230/460 OPEN 203 
  EFM3116T1800 208-230/460 OPSB 145T 
  EFM3154T1.5 1800 208-230/460 OPSB 145T 
  M32341.5 1800 208-230/460 OPEN 204 
  M35671.5 1800 208-230/460 TEFC 66NA 
  EFM3157T1800 208-230/460 OPSB 145T 
  M33241800 208-230/460 OPEN 224NA 
  EFM3558T1800 208-230/460 TEFC 145T 
  M33251800 208-230/460 OPEN 225NA 
  M33261800 208-230/460 OPEN 254NA 
  HPM3615T1800 208-230/460 TEFC 184TYZ 
  HPM3710T7.5 1800 208-230/460 TEFC 213TYZ 
Total Records: 16 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure