AC Motors | Definite Purpose | Three Phase |

901-1200 RPM

Total Records: 51 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  AEM3684-41200 460 TEFC 184 
  AEM3687-41.5 1200 460 TEFC 184 
  AEM3782-41200 460 TEFC 213 
  AEM3784-41200 460 TEFC 215 
  OF3764T1200 230/460/796 TEFC 213T 
  OF3303T1200 230/460/796 OPEN 213T 
  OF3768T1200 230/460/796 TEFC 215T 
  OF3305T1200 230/460/796 OPEN 215T 
  AEM2275-41200 460 TEFC 254U 
  AEM2276-47.5 1200 460 TEFC 256U 
  OF2276T7.5 1200 230/460/796 TEFC 254T 
  OF3407T7.5 1200 230/460/796 OPEN 254T 
  OF3307T7.5 1200 230/460/796 OPSB 254T 
  OF3310T10 1200 230/460/796 OPSB 256T 
  OF3410T10 1200 230/460/796 OPEN 256T 
Total Records: 51 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure