AC Motors | Definite Purpose | Three Phase | 1400-1800 RPM |

460 Volt

Total Records: 70 Page  of 5 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M12180.5 1800/1200 460 OPEN 56 
  M17180.5 1800/1200 460 TEFC 56 
  M17190.75 1800/1200 460 TEFC 56 
  M12190.75 1800/1200 460 OPEN 56 
  AEM3683-41800 460 TENV 182 
  M1204T1800/900 460 OPEN 143T 
  M1720T1800/1200 460 TEFC 145T 
  M1754T1800/900 460 TEFC 143T 
  M1704T1800/900 460 TEFC 143T 
  M1220T1800/1200 460 OPEN 145T 
  M1755T1.5 1800/900 460 TEFC 145T 
  AEM3686-41.5 1800 460 TEFC 184 
  M1721T1.5 1800/1200 460 TEFC 182T 
  M1205T1.5 1800/900 460 OPEN 145T 
  M1221T1.5 1800/1200 460 OPEN 182T 
Total Records: 70 Page  of 5 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure