AC Motors | Definite Purpose | Three Phase | 1400-1800 RPM |

208-230 Volt

Total Records: 17 Page  of 2 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M1504T1800/900 208-230 TEFC 143T 
  M1520T1800/1200 208-230 TEFC 145T 
  M1554T1800/900 208-230 TEFC 143T 
  M1004T1800/900 208-230 OPEN 143T 
  M1021T1.5 1800/1200 208-230 OPEN 182T 
  M1555T1.5 1800/900 208-230 TEFC 145T 
  M1521T1.5 1800/1200 208-230 TEFC 182T 
  M1005T1.5 1800/900 208-230 OPEN 145T 
  M1556T1800/900 208-230 TEFC 145T 
  M1506T1800/900 208-230 TEFC 184T 
  M1522T1800/1200 208-230 TEFC 182T 
  M1523T1800/1200 208-230 TEFC 184T 
  M1557T1800/900 208-230 TEFC 184T 
  M1007T1800/900 208-230 OPEN 184T 
  M1558T1800/900 208-230 TEFC 184T 
Total Records: 17 Page  of 2 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure