AC Motors | Definite Purpose |

TEFC Encl

Total Records: 144 Page  of 10 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  MPM34580.33 1800 230/460 TEFC 48 
  M17180.5 1800/1200 460 TEFC 56 
  M35640.5 1800 208-230/460 TEFC 66NA 
  L3576M0.5 1800 115/230 TEFC 66 
  L3565M0.75 1800 115/230 TEFC 66 
  M15190.75 1800/1200 230 TEFC 56 
  M35650.75 1800 230/460 TEFC 66NA 
  M17190.75 1800/1200 460 TEFC 56 
  M1720T1800/1200 460 TEFC 145T 
  M1754T1800/900 460 TEFC 143T 
  M1704T1800/900 460 TEFC 143T 
  M35661800 208-230/460 TEFC 66NA 
  M1520T1800/1200 208-230 TEFC 145T 
  M1554T1800/900 208-230 TEFC 143T 
  M1504T1800/900 208-230 TEFC 143T 
Total Records: 144 Page  of 10 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure