AC Motors | Definite Purpose | OPEN Encl | 115/230 Volt | Single Phase |

1400-1800 RPM

Total Records: 8
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  L14131800 115/230 OPEN 203 
  L14141.5 1800 115/230 OPEN 204 
  PL1319M1.5 1800 115/230 OPEN 56 
  PCL1319M1.5 1800 115/230 OPEN 56C 
  PCL1322M1800 115/230 OPEN 56C 
  PL1322M1800 115/230 OPEN 56 
  CL1408TM1800 115/230 OPEN 184TC 
  L1408TM1800 115/230 OPEN 184T 
Total Records: 8