AC Motors |

Definite Purpose

Total Records: 245 Page  of 17 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  CNL200820.08 3600 115 TENV 42C 
  CNL201340.13 1800 115 TENV 42C 
  CNM201340.13 1800 208-230/460 TENV 42C 
  CNM201320.13 3600 230/460 TENV 42C 
  CNL201720.17 3600 115 TENV 42C 
  CNM202520.25 3600 230/460 TENV 42C 
  MPM34580.33 1800 230/460 TEFC 48 
  M12180.5 1800/1200 460 OPEN 56 
  M35640.5 1800 208-230/460 TEFC 66NA 
  M17180.5 1800/1200 460 TEFC 56 
  L3576M0.5 1800 115/230 TEFC 66 
  L3565M0.75 1800 115/230 TEFC 66 
  M15190.75 1800/1200 230 TEFC 56 
  M17190.75 1800/1200 460 TEFC 56 
  M10190.75 1800/1200 230 OPEN 56 
Total Records: 245 Page  of 17 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure