AC Motors | Brake | 1400-1800 RPM | 208-230/460 Volt |

TEFC Encl

Total Records: 53 Page  of 4 NEXT >> 
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  BM35420.75 1800 208-230/460 TEFC 56 
  BM35461800 208-230/460 TEFC 56 
  BM3546T1800 208-230/460 TEFC 143T 
  VBM35461800 208-230/460 TEFC 56C 
  VBM3546T1800 208-230/460 TEFC 143TC 
  VEBM35461800 208-230/460 TEFC 56C 
  VEBM3546T1800 208-230/460 TEFC 143TC 
  CBM3546T1800 208-230/460 TEFC 143TC 
  BM36031800 208-230/460 TEFC 182 
  EBM35461800 208-230/460 TEFC 56 
  EBM3546T1800 208-230/460 TEFC 143T 
  EBM3554T1.5 1800 208-230/460 TEFC 145T 
  VEBM35541.5 1800 208-230/460 TEFC 56C 
  BM36061.5 1800 208-230/460 TEFC 184 
  CBM3554T1.5 1800 208-230/460 TEFC 145TC 
Total Records: 53 Page  of 4 NEXT >> 
AC MOTORS POWER SEARCH
Family Phase Horsepower/Kw

ex: 1.25 OR 1.25-2.5
RPM Voltage Enclosure