AC Motors | All Families | 230/460 Volt | 48 | 901-1200 RPM |

Three Phase

Total Records: 7
CATALOG
NUMBER

PHASE
 OUTPUT 
RPM
VOLTAGE
ENCLOSURE
FRAME
  M34520.17 1200 230/460 TEFC 48 
  M34550.25 1200 230/460 TEFC 48 
  M30040.25 1200 230/460 OPEN 48 
  AOM34550.25 1200 230/460 TEAO 48 
  NM34550.25 1200 230/460 TENV 48 
  M30080.33 1200 230/460 OPEN 48 
  M30110.5 1200 230/460 OPEN 48 
Total Records: 7